Publiceer je producten
CX Series Fixed Gas Detector

CX Series Fixed Gas Detector

The CX Series fixed gas detector supports over 35 sensor types giving it the capability to detect over 100 different gases. An optional remote sensor can be placed in potentially harmful areas while the transmitter can be monitored safely. Dry contact relays for 1st level alarm, 2nd level alarm, and fault can be used for alarming or process control. The 4-20mA analog output signal or optional Modbus RS-485 communications can be connected to any existing PLC, DCS, or EMS system.

Features

  • Bright LED Status Indicators
  • Back-lit LCD Display
  • Long Sensor Life
  • Automatic Reset After Power Loss/Interruption
  • Temperature & Humidity Compensated
  • High Immunity to RFI &EMI
  • One Year Limited Warranty

Applications

  • Automotive Facilities
  • Factories/Warehouses
  • Boiler/Generating Rooms
  • Water Treatment Facilities
  • Wastewater Treatment Plants
  • Chemical Processing
  • Petrochemical Exploration
  • Pulp & Paper Mills
  • Pharmaceutical Labs
  • Telecommunication Facilities
  • Semiconductor Facilities
  • Power/Co-generation Plants
Specificatie
  • Gases Detected

    • Carbon Monoxide CO
    • Methane CH4
    • Hydrogen
    • Hydrogen Sulfide H2S
    • Nitrogen Dioxide NO2
    • Carbon Dioxide CO2
    • Oxygen O2
    • Chlorine CL2
    • Ammonia NH3
    • Ozone O3
    • Nitric Oxide NO
    • Propane C3H8
    • Hydrogen Cyanide HCN
    • Hydrogen Chloride HCL
    • Sulfur Dioxide SO2
    • VOCs (Volatile Organic Compounds)
Technische specificatie
  • Unieke ref.cx-series-fixed-gas-detector
  • ProductfamilieFire Protection Products
  • ProductgroepGas Detectors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-23
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBrandwerende producten - Brandbeveiliging
  • IFC-classificatieAlarm
  • ETIM-codeEC002455
  • ETIM-naamGas detector
  • Uniclass 2015-codePr_75_50_76_33
  • Uniclass 2015-beschrijvingGas detectors
  • CSI MasterFormat 2014 Code28 33 00
  • CSI MasterFormat 2014 TitelGas Detection and Alarm
  • OmniClass-nummer23-27 11 27 17
  • OmniClass-titelGas Detectors