Publiceer je producten
PrentaLux Architecture Research Office Series Pendant - Minaro
PrentaLux Architecture Research Office Series Pendant - Minaro

    PrentaLux Architecture Research Office Series Pendant - Minaro

    The PrentaLux Architectural Research Office Series Pendants highlights three high-performance decorative luminaires, each with a unique shape, that were inspired by natural metamorphic forms. Additive-manufactured with a sustainable use of resources in mind, these striking pendants are available in three sizes and a variety of textures. They can be used individually or grouped in complementary arrangements - perfect for large public spaces and intimate settings.

    This ridged cylindrical form features fluted segments that create dynamic patterns of light and shadow. The Minaro also comes in a variety of textures to help designers express their unique vision.

    Specificatie
      • Offered in 3 designs, each available in small, medium, and large sizes
      • Light levels ranging from 150 to 2,700 lumens
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • Available in Translucent White with up to 4 different shade textures
      • Universal Voltage [120-277V]
      • 1% dimming
      • Mounting canopy with rigid stem or aircraft cable
      • 5-Year Warranty
    Technische specificatie
    • Unieke ref.cooperlighting-architecture_research_office_series-pendant-minaro
    • ProductfamilieLighting
    • ProductgroepPrentaLux
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-05-13
    • Editienummer1
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers