Publiceer je producten
ARDESIA 3 COLUMNS
ARDESIA 3 COLUMNS

    ARDESIA 3 COLUMNS

    3 COLUMNS TUBULAR RADIATOR

    High thermal yields, ease of cleaning and flexibility of use are the hallmarks of the Ardesia® tubular, heating elements with a traditional design that furnish any living trend with style.

    The production of Ardesia® tubular is carried out with the most modern construction technologies, through robotic production lines and highly specialized welding processes to guarantee perfect execution, absolute cleanliness and reliability over the years.

    The painting is performed exclusively with the use of ecological epoxy powder paints through a process of 12 distinct phases to ensure excellent results that last over the years and an unmatched brilliance.

    Specificatie
    • MATERIAL:
      • Moulded heads in mild steel.
      • Electro-welded mild steel tubes ø 25 mm.

      PAINTING PROCESS:
      Painted with ecological epoxy powders (Certificate DIN 55900-1,-2).

      PACKAGING:
      The radiator is protected by a recycled film in polyethylene and with a box in recycled carton. User notice included.

    Technische specificatie
    • Unieke ref.ardesia-3
    • ProductfamilieTubolar_Ardesia
    • ProductgroepRadiator
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-04-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGehard staal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieRuimteverwarmer
    • UNSPSC-naamSpace heaters
    • UNSPSC-code40101819
    • Uniclass 2015-codeTE_70_10_20_80
    • Uniclass 2015-beschrijvingSpace heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 15 00
    • OmniClass-titelHVAC Heating Units
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems