Publiceer je producten
DHW production tank for heat pump Bolly 1 PDC
DHW production tank for heat pump Bolly 1 PDC
DHW production tank for heat pump Bolly 1 PDC

    DHW production tank for heat pump Bolly 1 PDC

    GOING NEXT INTO THE FUTURE

    Heat pumps installations are the most advanced solution in terms of effi ciency, savings and sustainability. The domestic hot water

    production is playing a crucial role on it.

    For this reason, the BOLLY® PDC, specifically designed for heat pump systems, is maximizing the effi ciency of the installations,

    by maximizing the performance and the productlife of the heat pump.

    The innovative BOLLY® PDC, combined with a heat pump and thanks to the stratifying patented Heat Exchanger Group

    guarantees performances up to 30% higher compared to a traditional calorifi er in terms of ignition time and heat exchanging

    effi ciency.

    All this means a greater comfort, a signifi cantly reduction of power consumption of the heat pump up to 15%, as well as a reduction

    of start-up cycles of the devices, for the benefi t of all installation..

    The new BOLLY® PDC is the only one that loves your heat pump.

    Specificatie
    • APPLICATION:
      Production and storage of domestic hot water (DHW).
      All the connections are aligned on the front and on the back for quick and easy installation.

      MATERIAL:
      Mild steel Polywarm® coated (Attestation ACS – SSICA – EN 16421 – WRAS).

      EXCHANGE MODULE:
      Counter-flow heat exchanger system with heat load from the top.

      INSULATION:
      HARD: High thermal insulation with ecological polyurethane hard foam.
      HARD FOAM (CLASS “A” MODELS): rigid polyurethane foam for high thermal insulation with a vacuum sheet of highly insulating material.
      Grey PVC external lining.

      CATHODE PROTECTION:
      Magnesium anode.

      DRAIN:
      External confluence through drain connection.

      GASKET- FLANGE PLATE:
      Silicone gaskets suitable for water intended for human consumption (tested according to 98/83/CE); Inspection flange.

    Technische specificatie
    • Unieke ref.bolly-1-pdc
    • ProductfamilieIntegrated solar systems
    • ProductgroepCompact solar thermal system
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-05-09
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalPVC
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Zonnewarmte
    • IFC-classificatieReservoir
    • UNSPSC-naamCollection tanks
    • UNSPSC-code47101523
    • Uniclass 2015-codePr_60_60_81
    • Uniclass 2015-beschrijvingSolar heat collectors
    • CSI MasterFormat 2014 Code33 16 00
    • CSI MasterFormat 2014 TitelWater Utility Storage Tanks
    • OmniClass-nummer23-31 29 13
    • OmniClass-titelHot Water Tank Heaters