Publiceer je producten
CLAUDIA ELECTRIC

CLAUDIA ELECTRIC

CLAUDIA ELECTRIC is one of the most versatile choices to meet the dual need of heating the bathroom and drying towels.
It allows for homogeneous heat diffusion, with a low impact on consumption in compliance with the European ErP EcoDesign directive, guaranteeing maximum efficiency and thermal performance.
Featuring electric temperature control, window opening detection and weekly programmer.

Specificatie
  • MATERIAL:

    • 30x40 mm vertical collectors in painted mild steel.

    • Ø 25 mm horizontal heating elements in painted mild steel.

    • Heat transfer fluid.

    FIXING KIT:

    Brackets, hex key, airvent, dowels and screws suitable for use on solid walls or

    perforated bricks, assembly instructions.

    The fixing kit is compliant with VDI 6036 norm, class 4.

    PACKAGING:

    The radiator is protected by recyclable cardboard box. User notice included.

    PAINTING PROCESS:

    Painted with ecological epoxy powders (Certificate DIN 55900-1,-2).

    COLORS:

    See color chart

Technische specificatie
  • Unieke ref.claudia-electric
  • ProductfamilieTowel rail
  • ProductgroepRadiator
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-06-19
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMild Steel
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • IFC-classificatieRuimteverwarmer
  • Uniclass 2015-codeTE_70_10_20_80
  • Uniclass 2015-beschrijvingSpace heaters
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 15 00
  • OmniClass-titelHVAC Heating Units