Publiceer je producten
FANCOIL UNIT VNT
FANCOIL UNIT VNT
FANCOIL UNIT VNT

    FANCOIL UNIT VNT

    The Fancoil Unit VNT features a durable galvanized and painted metal structure with internal insulation and aluminum alloy grids. Designed for both heating and cooling, it includes a high-efficiency DC Inverter Motor and Class 1 electrical resistors.

    A user-friendly touch screen display offers multiple modes: Heating, Cooling, Auto, Dehumidification, Fan, Timer, Night Mode, Display Lock, and solenoid valve control. It also displays air inlet and set temperatures.

    Each unit comes in recyclable packaging and includes a fixing kit with screws and plugs for easy wall installation. Finished in standard white, it blends well into any space.

    Specificatie
    • MATERIAL:
      Galvanized and painted metal structure, complete with insulation and aluminum alloy grids.

      FIXING KIT:
      The kits include plugs and screws for fixing, suitable for use on compact walls or hollow bricks.

      PACKING:
      The Fan coil is protected with a recyclable cardboard box. Instructions for use and maintenance provided with the product. Always refer to the included installation notice.

      AVAILABLE COLOR:
      Standard White.

      FUNCTIONALITY:
      DC Inverter Motor, Heating and cooling operation.

      ELECTRICAL RESISTORS: Class 1.

      TOUCH SCREEN DISPLAYS:
      – Heating mode
      – Cooling mode
      – Auto mode
      – Dehumidification mode
      – Fan mode
      – Solenoid valve 1 and 2
      – Timer -Night mode
      – Display lock function
      – Air inlet temperature and set temperature.

    Technische specificatie
    • Unieke ref.fancoil-unit-vnt
    • ProductfamilieHeating-Cooling Radiators
    • ProductgroepRadiator
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-06-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMetaal
    • Secundair materiaalAluminium
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • Uniclass 2015-codeTE_70_10_20_80
    • Uniclass 2015-beschrijvingSpace heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 15 00
    • OmniClass-titelHVAC Heating Units