Publiceer je producten
FEDERICA
FEDERICA
FEDERICA

    FEDERICA

    FEDERICA is the new towel warmer by Cordivari that elegantly combines aesthetics and functionality in the bathroom. It consists of two vertical collectors that support the heating elements arranged in uniform groups, serving as a practical towel warmer.

    Thanks to its 38 mm diameter heating elements, FEDERICA features a minimal and clean design, with a strong style while maintaining an elegant and essential line.

    Customizable in over 80 colors, with glossy, matte, and textured finishes.

    Specificatie
    • MATERIAL:

      • Ø 38 mm collectors in painted mild steel.

      • Ø 38 mm horizontal heating elements in painted mild steel.

      FIXING KIT:

      Brackets, hex key, airvent, dowels and screws suitable for use on solid walls or perforated bricks, assembly instructions.

      The fixing kit is compliant with VDI 6036 norm, class 4.

      PACKAGING:

      Cardboard angular and profiles protected by a recyclable film in polyethylene.

      User notice included.

      PAINTING PROCESS:

      Painted with ecological epoxy powders (Certificate DIN 55900-1,-2).

      COLORS:

      See color chart.

    Technische specificatie
    • Unieke ref.federica
    • ProductfamilieTowel rail
    • ProductgroepRadiator
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-07-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieRuimteverwarmer
    • Uniclass 2015-codeTE_70_10_20_80
    • Uniclass 2015-beschrijvingSpace heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 15 00
    • OmniClass-titelHVAC Heating Units