Publiceer je producten
GIULY SL
GIULY SL
GIULY SL
GIULY SL

    GIULY SL

    With the GIULY SL model, the designer Mariano Moroni wanted to explore an even more minimalist variant of the GIULY radiator. A rigorously designed towel rail with valves and totally concealed fixing systems, the vertical designer radiator GIULY SL furnishes the best minimalist bathroom environments with elegance, efficiency and the personality of the 80 shades available in the Cordivari Design colour palette.

    Specificatie
    • FIXING KIT:

      Brackets, airvent, hexagonal tool, plugs and screws suitable for use on compact or hollow brick, installation notice.

      The fixing kit is compliant with VDI 6036 norm, class 4.

      VALVE KIT INCLUDES:

      - Valves kit

      - Fittings for copper pipe (Ø 12/14/15)

      - Fittings for multilayer pipe (Ø 16 x2)

      PACKAGING:

      The radiator is protected by a film in polyethylene and with a carton box.

      Use and maintenance notice included.

      PAINTING PROCESS:

      Painted with ecological epoxy. (Certificate DIN 55900-1,-2).

      Thermal outputs certified in accredited laboratories in compliance with European norm EN442.

      COLORS:

      Radiators and accessories: standard white R01 color.

      For other colors see color chart.

    Technische specificatie
    • Unieke ref.giuly-sl
    • ProductfamilieExtraslim
    • ProductgroepRadiators
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-07-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMild Steel
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieRuimteverwarmer
    • Uniclass 2015-codeTE_70_10_20_80
    • Uniclass 2015-beschrijvingSpace heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 15 00
    • OmniClass-titelHVAC Heating Units