Publiceer je producten
LISA 22

LISA 22

LISA 22 is characterized by the clean design, the quality of finishes and unrivaled reliability, and harmonizes perfectly with the most exclusive bathroom environments.

The quality of construction, the cleanliness of the welds and the excellent painting process guarantee high reliability. The design of the thermal circuit guarantees very high outputs.

Specificatie
  • MATERIAL:
    • Vertical collectors in painted mild steel semi oval 30×40 mm.
    • Horizontal heating elements in painted mild steel ø 22 mm.
    • Heat transfer fluid.

    PAINTING PROCESS:
    Painted with ecological epoxy powders (Certificate DIN 55900-1,-2).

    COLOUR:
    Pure white RAL 9010.

Technische specificatie
  • Unieke ref.lisa-22
  • ProductfamilieTowel rail
  • ProductgroepRadiator
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-07-17
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMild Steel
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • IFC-classificatieRuimteverwarmer
  • Uniclass 2015-codeTE_70_10_20_80
  • Uniclass 2015-beschrijvingSpace heaters
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 15 00
  • OmniClass-titelHVAC Heating Units