Publiceer je producten
LISA 22 ELECTRIC

LISA 22 ELECTRIC

LISA 22 ELECTRIC is one of the most versatile choices to meet the dual need of heating the bathroom and drying towels.
It allows for homogeneous heat diffusion, with a low impact on consumption in compliance with the European ErP EcoDesign directive, guaranteeing maximum efficiency and thermal performance.
Featuring electric temperature control, window opening detection and weekly programmer.

Specificatie
  • MATERIAL:
    • Vertical collectors in painted mild steel semi oval 30×40 mm.
    • Horizontal heating elements in painted mild steel ø 22 mm.
    • Heat transfer fluid.

    PAINTING PROCESS:
    Painted with ecological epoxy powders (Certificate DIN 55900-1,-2).

    COLOUR:
    Pure white RAL 9010.

Technische specificatie
  • Unieke ref.lisa-22-electric
  • ProductfamilieTowel rail
  • ProductgroepRadiator
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-06-19
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMild Steel
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • IFC-classificatieRuimteverwarmer
  • Uniclass 2015-codeTE_70_10_20_80
  • Uniclass 2015-beschrijvingSpace heaters
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 15 00
  • OmniClass-titelHVAC Heating Units