Publiceer je producten
ROSY VERTICAL

ROSY VERTICAL

The quality of construction, the cleanliness of the welds and the excellent painting process guarantee high reliability. The design of the thermal circuit guarantees very high outputs.

ROSY can be customized in over 80 colours, including glossy, opaque and mattery shades.

Specificatie
  • MATERIAL:

    • Ø 38 mm horizontal collectors in painted mild steel.

    • 50x10 mm vertical heating elements in painted mild steel.

    FIXING KIT:

    Brackets, hex key, airvent, dowels and screws suitable for use on solid walls or perforated bricks, assembly instructions.

    PACKAGING:

    Cardboard angular and profiles protected by a recyclable film in polyethylene. User notice included.

    PAINTING PROCESS:

    Painted with ecological epoxy powders (Certificate DIN 55900-1,-2).

    COLORS:

    See color chart

Technische specificatie
  • Unieke ref.rosy-vertical
  • ProductfamilieRosy-vertical
  • ProductgroepRadiator
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-04-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGehard staal
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • IFC-classificatieRuimteverwarmer
  • UNSPSC-naamSpace heaters
  • UNSPSC-code40101819
  • Uniclass 2015-codeTE_70_10_20_80
  • Uniclass 2015-beschrijvingSpace heaters
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 15 00
  • OmniClass-titelHVAC Heating Units
  • CSI UniFormat II-codeD3020
  • CSI UniFormat II-titelHeat Generating Systems