Publiceer je producten
TESSUTO ELECTRIC
TESSUTO ELECTRIC
TESSUTO ELECTRIC
TESSUTO ELECTRIC

    TESSUTO ELECTRIC

    Tessuto is the new and refined contemporary designer radiator inspired by the beauty of classical art and shaped by the most rigorous lines of modern design. Unique and surprising in every environment, this slim radiator was born to give warmth, comfort and elegance through its ability to be itself in an ever new way.

    Born from a reflection of the designer Marco Pisati on the textures of fabrics, from the desire to reproduce the warp on the surface of a radiator. The designer has imagined a series of enlarged metal filaments, placed side by side in such a way as to create a dense vertical and syncopated rhythm determining an interesting play of light and shadow that chase each other in a suggestive game.

    The production technique is inspired by the screen-printing techniques of contemporary art and, thanks to its deliberately asymmetrical rhythm, Tessuto is capable of creating infinite designs. The project was developed with a system of minimalist accessories, characterised by a sign that expresses extreme lightness, perfectly integrated with the design of the modern radiator.

    Specificatie
    • FIXING KIT:

      Brackets, air vents, hexagonal tool, plugs and screws suitable for use on compact or hollow brick, installation notice included. The 

      fixing kits are compliant with VDI 6034 norm, class 4.

      PACKAGING:

      The radiator is protected by protective corners, film in polyethylene and with a carton box.

      PAINTING PROCESS:

      Painted with ecological epoxy (Certificate DIN 55900-1,-2).

      COLORS:

      Radiator and fixing kit: standard white color R01. For other colors see color chart.

    Technische specificatie
    • Unieke ref.tessuto-electric
    • ProductfamilieNeo design
    • ProductgroepRadiators
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-07-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieRuimteverwarmer
    • Uniclass 2015-codeTE_70_10_20_80
    • Uniclass 2015-beschrijvingSpace heaters
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass-nummer23-33 15 00
    • OmniClass-titelHVAC Heating Units