Publiceer je producten
WINDOW
WINDOW
WINDOW
WINDOW
WINDOW

    WINDOW

    WINDOW is the new Cordivari Design radiator with a contemporary and refined style, born from the collaboration with the European University of Design of Pescara, very active in the creative sectors of Design, Graphics and Fashion.

    The concept, conceived by the young designer Beatrice De Sanctis, is capable of enhancing and innovating a range of plate radiators through its unique features such as modularity, three-dimensionality, customization and ergonomics.

    The Window radiator, with simple and clean lines, is enriched by a practical heated frame, which gives a three-dimensional inspiration, in addition to the functionality of a practical towel warmer that can be opened and used if necessary, ensuring maximum comfort in every bathroom environment.

    Made of painted steel, Window offers a wide range of customization and adaptability to bathroom environments. The Color System 4.0 Cordivari Design folder, with over 80 colors including glossy, opaque and material shades, allows you to find the best furnishing solution based on every style need.

    Specificatie
    • FIXING KIT:

      Brackets, airvent, hexagonal tool, plugs and screws suitable for use on compact or hollow brick, installation notice.

      The fixing kits are compliant with VDI 6034 norm, class 4.

      FEATURES:

      The exclusive design of the Window towel warmer combines aesthetics and functionality.

      The heated handle can be extracted, acting as support for warming the towels. The opening and closing of the handle are manually 

      operated. Window has been designed to offer maximum comfort of use by differentiating the temperature of the handle from that of 

      the body.

      The temperature of the handle is kept lower than that of the radiator body, so to allow a safe grip without sacrificing the maximum 

      heat output provided by the radiator body at the normal operating temperatures of the heating system.

      VALVE KIT INCLUDES:

      - Square valve kit inclduing chromed thermostatic head

      - Fittings for copper pipe (Ø 12/14/15)

      - Fittings for multilayer pipe (Ø 16 x2)

      PACKAGING:

      The radiator is protected with a film in polyethylene and cardboard box. Use and maintenance notice included.

      PAINTING PROCESS:

      Painted with ecological epoxy. (Certificate DIN 55900-1,-2). Thermal outputs certified in accredited laboratories in compliance with 

      European norm EN442.

      COLORS:

      Radiators and accessories: standard white R01 color.

      For other colors see color chart.

    Technische specificatie
    • Unieke ref.window
    • ProductfamilieNeo design
    • ProductgroepRadiators
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-07-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMild Steel
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kachels
    • IFC-classificatieRuimteverwarmer
    • Uniclass 2015-codeTE_70_10_20_80
    • Uniclass 2015-beschrijvingSpace heaters
    • CSI MasterFormat 2014 Code32 00 00
    • CSI MasterFormat 2014 TitelExterior Improvements
    • OmniClass-nummer23-33 15 00
    • OmniClass-titelHVAC Heating Units