Publiceer je producten
BASAMENTI METALLICI PRESSOPIEGATI
BASAMENTI METALLICI PRESSOPIEGATI
BASAMENTI METALLICI PRESSOPIEGATI
BASAMENTI METALLICI PRESSOPIEGATI
BASAMENTI METALLICI PRESSOPIEGATI

    BASAMENTI METALLICI PRESSOPIEGATI

    In new buildings or under renovation and / or where the creation of a new tax or the raising of the existing one is necessary, the metal base is the most versatile solution as it adapts to all types of roofing. The external coating can be with waterproofing or with sheet metal. Made of galvanized, pre-painted sheet metal, aluminum or stainless steel, with variable height, width and length according to the project needs, they are insulated with a polystyrene, polyurethane or mineral wool panel with variable thickness.
    Specificatie
    • METAL BASES OF TAX MADE in galvanized, pre-painted, aluminum or stainless steel, with variable height, width and length depending on the project requirement, they are insulated with polystyrene, polyurethane or mineral wool panel with variable thickness.
    Technische specificatie
    • Unieke ref.BASAMENTI-METALLICI-PRESSOPIEGATI
    • ProductfamilieSupports
    • ProductgroepMetallic supports
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMetaal
    • Secundair materiaalPolyester
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectRamen - Skylights
    • IFC-classificatieWindow
    • UNSPSC-naamSkylights
    • UNSPSC-code301718
    • Uniclass 2015-codePr_30_59_72_77
    • Uniclass 2015-beschrijvingSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 00
    • OmniClass-titelSkylights
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
    BIMobject-productbibliotheek

    Design-app voor Revit

    Laad families rechtstreeks in je Revit-model met één klik.

    Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

    • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
    • Vinkje 2 GB cloudopslag - sla uw Revit-content op
    • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit