Publiceer je producten
COVERLUX
COVERLUX
COVERLUX
COVERLUX
COVERLUX
COVERLUX
COVERLUX
COVERLUX
COVERLUX
COVERLUX

    COVERLUX

    COVERLUX domes and continuous skylights are essential elements for the zenithal illumination of small and medium-sized production and commercial spaces. Made for thermoforming flat sheets in polymethylmethacrylate (COVERLUX PMMA) or compact U.V. polycarbonate Protected SHOCKPROOF (COVERLUX PC) transparent or opal white diffuser color that allows a uniform diffusion of light and a significant reduction of radiation and internal greenhouse effect. They are single, double or triple wall products. The skylights are thermoformed in modules with a constant pitch of 180/150 cm with end caps of variable length and allow the creation of luminous strips in full compliance with the design dimensions
    Specificatie
    • MONOLITHIC DOME SHOCKPROOF TYPE COVERLUX PC single wall / double or triple and convex shape, obtained by thermoforming flat sheets in a compact polycarbonate U.V. PROTECTED (ANTIURTO), original synthesis, free of recovery monomer, with mechanical / optical characteristics typical of pure polymer, diffusing opal color and / or transparent neutral. The dome is fixed with locking clamps in extruded aluminum to allow the free expansion of the plastic material or, alternatively, with self-drilling screws housed in nylon cups with hermetically sealed gaskets.
    Technische specificatie
    • Unieke ref.COVERLUX
    • ProductfamilieCoverlux
    • ProductgroepDomes - continous skylight
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPolycarbonaat
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectRamen - Skylights
    • IFC-classificatieWindow
    • UNSPSC-naamSkylights
    • UNSPSC-code301718
    • Uniclass 2015-codePr_30_59_72_77
    • Uniclass 2015-beschrijvingSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 00
    • OmniClass-titelSkylights
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
    BIMobject-productbibliotheek

    Design-app voor Revit

    Laad families rechtstreeks in je Revit-model met één klik.

    Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

    • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
    • Vinkje 2 GB cloudopslag - sla uw Revit-content op
    • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit