Publiceer je producten
GRIGLIE ANTINTRUSIONE
GRIGLIE ANTINTRUSIONE
GRIGLIE ANTINTRUSIONE
GRIGLIE ANTINTRUSIONE
GRIGLIE ANTINTRUSIONE

    GRIGLIE ANTINTRUSIONE

    Designed following the directives of the ANIA standard, the anti-intrusion grids are an element of primary importance for the fall protection of people and for accessing reimbursements for damage to domes and skylights caused by burglary, as required by the major insurance companies present in the national territory . The grid is made with 30/10 thick longitudinal profiles welded and approximately 500x180 mm mesh formed by solid iron bars, 16 mm section and is electrolytically galvanized on an alkaline base, trivalent white passivation according to European directive 2011/65 / EC (RoHS2)
    Specificatie
    • ANIA INTRUSION-BASED GRID, made with 30/10 thickness longitudinal profiles welded to the grid with a 500x180 mm mesh formed by solid iron bars, section 16 mm. The grid is electrolytically galvanized with an alkaline base, trivalent white passivation according to European directive 2011 / 65 / CE (RoHS2)
    Technische specificatie
    • Unieke ref.GRIGLIE-ANTINTRUSIONE
    • ProductfamilieSafety
    • ProductgroepAnti-intrusion
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-06-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMetaal
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectRamen - Skylights
    • IFC-classificatieWindow
    • UNSPSC-naamSkylights
    • UNSPSC-code301718
    • Uniclass 2015-codePr_30_59_72_77
    • Uniclass 2015-beschrijvingSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 00
    • OmniClass-titelSkylights
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
    BIMobject-productbibliotheek

    Design-app voor Revit

    Laad families rechtstreeks in je Revit-model met één klik.

    Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

    • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
    • Vinkje 2 GB cloudopslag - sla uw Revit-content op
    • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit