Publiceer je producten
COVERSMOKE CONTROL BLADE
COVERSMOKE CONTROL BLADE

    COVERSMOKE CONTROL BLADE

    Devices to be inserted inside systems for the evacuation or disposal of smoke and heat, both natural and forced.

    Positioned below the smoke layer, they allow the flow of clean air by creating a layer of air above which the smoke stabilizes.

    Entirely made of aluminum, the devices can be moved both pneumatically and electrically.

    Specificatie
    • Opening device for the introduction of air made with a fixed frame in natural or silver anodised extruded aluminum profile, buffered with natural or silver anodised extruded aluminum blind fins. The fins are moved by means of a gear system connected to a low voltage electric motor - 24V integrated in the frame so as not to create encumbrance inside the compartment. The motor can be connected to the SVM or SV-ds control units through a LIP model interface module. At the base of the frame there is a fixed-type strike plate that prevents the infiltration of rainwater to the foot. The device can be supplied with a casing with fixing tabs for insertion into façade compartments.

    Technische specificatie
    • Unieke ref.COVERSMOKE-CONTRO-BLADE
    • ProductfamilieCoversmoke
    • ProductgroepElectric Coversmoke
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-05-26
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    Classificatie
    • Categorie BIMobjectRamen - Skylights
    • IFC-classificatieWindow
    • UNSPSC-naamSkylights
    • UNSPSC-code301718
    • Uniclass 2015-codePr_30_59_72_77
    • Uniclass 2015-beschrijvingSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 00
    • OmniClass-titelSkylights