Publiceer je producten
Lightning Towers: SATEMA - X-Chain 4x150 LED
Lightning Towers: SATEMA - X-Chain 4x150 LED
    Cramo

    Lightning Towers: SATEMA - X-Chain 4x150 LED

    X-Chain 4x150W LED heavy duty is a 7 meter light mast without generator and with patented fall protection on the mast section that works in all positions. The fall protection prevent the mast from falling down if the wire breaks. X-Chain illuminates an area of 2400 m².
    Specificatie
    • Length x Width x Height (mm) - 1850 x 1450 x 7000
    Technische specificatie
    • Unieke ref.SATEMAXCHAIN4X150LED
    • ProductfamilieTemporary Power
    • ProductgroepLightning Towers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-27
    • Editienummer1
    Links
    Classificatie
    • Categorie BIMobjectBouw - Power Generation & Light
    • IFC-classificatieObject

    Beschikbaarheid regio

    Europa