Publiceer je producten
HD-MD421 - 6x1 4K60 4:2:0 Multiformat AV Switcher

HD-MD421 - 6x1 4K60 4:2:0 Multiformat AV Switcher

HD-MD421

6x1 4K60 4:2:0 Multiformat AV Switcher

A high-performance 4K60 4:2:0 multiformat AV switcher. Features four HDMI® inputs, two DM Lite® inputs, and one mirrored HDMI and DM Lite® output with 4K scaler. Also includes four analog audio inputs and one analog audio output. Supports automatic switching of HDMI and DM Lite inputs, advanced EDID management, and native Crestron® control via Ethernet.

Technische specificatie
  • Unieke ref.HD-MD421-switcher
  • ProductfamilieVideo
  • ProductgroepHDMI Solutions
  • Publicatiedatum2021-05-21
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Communicatie
  • IFC-classificatieObject
  • Uniclass 2015-codePr_40_10_27_88
  • Uniclass 2015-beschrijvingTelecommunications equipment and outlets labels
  • CSI MasterFormat 2014 Code27 20 00
  • CSI MasterFormat 2014 TitelData Communications
  • OmniClass-nummer23-37 23 00
  • OmniClass-titelTelecommunications Equipment