Publiceer je producten
IV-SAM-VX2-P - Automate VX Pro System Series 2 Voice-Activated, Multi-Camera Switching Solution
IV-SAM-VX2-P - Automate VX Pro System Series 2 Voice-Activated, Multi-Camera Switching Solution
IV-SAM-VX2-P - Automate VX Pro System Series 2 Voice-Activated, Multi-Camera Switching Solution
IV-SAM-VX2-P - Automate VX Pro System Series 2 Voice-Activated, Multi-Camera Switching Solution

    IV-SAM-VX2-P - Automate VX Pro System Series 2 Voice-Activated, Multi-Camera Switching Solution

    The IV-SAM-VX2-P Automate VX Pro is a voice-activated camera switching solution that brings the full multicamera studio experience to meetings, town halls, and classrooms. Crestron 1 Beyond cameras automatically switch based on the location of the active speaking participant. Visual AI enhanced camera switching intelligently frames camera shots with the participants centered. Automate VX Pro comes with built-in recording and streaming capability along with outputs for video conferencing.

    Production Quality Camera Shots
    See who is speaking with close-up camera shots. Clean production-style camera switching provides a more engaging experience for remote participants or viewers.

    High Definition Video for Conferencing
    Connect 12x and 20x optical zoom Crestron 1 Beyond Cameras via 3G-SDI or NDI®|HX for high quality video output resolutions. Provide uncompressed high definition video through your conferencing codec of choice with the included SDI to USB-A 3.0 converter.

    AutoFraming and Reframing with Visual AI
    Visual AI directs Crestron 1 Beyond optical zoom cameras to automatically center participants in camera shots via AutoFraming. Reframing continuously keeps the participant centered in the camera shot — even when the participant moves from their initial position.

    Voice-Activated Switching
    Voice-activated switching uses data from the room microphones to locate the active speaking participant and change camera shots accordingly. Multiple microphone types are supported, including intelligent array microphones, wired and wireless microphones, and discussion systems.

    No Code Configuration with Visual Designer
    The Room Designer tool provides the ability to design and configure meeting spaces. The browser interface is used to create and visualize designs to accommodate the room’s requirements, and to determine optimal placement of cameras and microphones. Set the desired camera switching experience graphically - no coding or camera presets required.

    Adapts to Room Sizes and Uses
    Cameras can be located throughout the room for best camera angles. Room configurations can be set to accommodate different furniture layouts with a single button push.

    Professional Services
    The 1 Beyond Automate system requires the purchase of 1 Beyond Camera Systems Remote Professional Services. Remote Professional Services provides dedicated technical support for the remote deployment of Automate VX Voice Activated Multi Camera Switching Solutions.

    Visit IV-PROSERVICE-1B for details.

    NOTE: For Crestron Intelligent Video Certified Engineers (IVC-E) planning to self deploy and self validate a purchased Automate VX system, the purchase of Remote Professional Services is optional, subject to verification by Crestron. Visit IV‑PROSERVICE‑1B for details.

    Custom Layouts
    Combine multiple sources, superimpose titles and add custom graphics. A graphical user interface allows for custom layouts, not just picture‑in‑picture or side‑by‑side.

    Native Crestron Control and REST API
    Enable autoswitching, activate Scenarios, record/stream, change room configurations or layouts and more from your preferred control interface. An adaptable API is available for customizable user interfaces on third-party control systems.

    Conference, Stream, and Record
    In addition to high quality output for hard or soft codecs, the system has a built-in encoder and recorder to enable RMTP streaming with 316 GB of storage for local program and ISO recording. Automated copy available to network and cloud storage.

    Specificatie
    • Key Features

      • Provides automatic camera switching based on the active speaking participant
      • Switches between multiple cameras for broadcast-style production
      • Supports 7 SDI or 12 NDI|HX® sources; outputs SDI and NDI streams
      • Intelligent video algorithm follows the conversation, avoiding excessive camera switching
      • Simple configuration with the browser-based Room Designer tool
      • Visual AI autoframes and reframes to capture the best camera shots
      • Built in encoder and recorder for live streams and video recording
      • Customizable video layouts to accommodate video conferencing needs


      Technische specificatie
      • Unieke ref.IV-SAM-VX2-P
      • ProductfamilieAudio Visual Workspace Solutions
      • ProductgroepIntelligent Video
      • TypeObject (enkelvoudig object)
      • Publicatiedatum2024-10-30
      • Editienummer1
      • Hoogte (inch)3.47
      • Breedte (inch)16.81
      • Diepte (inch)15.33
      Gerelateerd
      • Ontworpen inVerenigde Staten
      • Gefabriceerd inVerenigde Staten
      • Nettogewicht (lbs)17.5
      Classificatie
      • Categorie BIMobjectElektronica - Beveiliging, camera's en toebehoren
      • Uniclass 2015-codePr_40_10_27_88
      • Uniclass 2015-beschrijvingTelecommunications equipment and outlets labels
      • CSI MasterFormat 2014 Code27 20 00
      • CSI MasterFormat 2014 TitelData Communications
      • OmniClass-nummer23-37 23 00
      • OmniClass-titelTelecommunications Equipment