Publiceer je producten
TST-1080-DSW - Wall Dock for TST-1080
TST-1080-DSW - Wall Dock for TST-1080
TST-1080-DSW - Wall Dock for TST-1080
TST-1080-DSW - Wall Dock for TST-1080

    TST-1080-DSW - Wall Dock for TST-1080

    The TST‑1080‑DSW is an optional wall dock for the TST‑1080 wireless touch screen. Placing the TST‑1080 into the wall dock allows it to be used as a stationary touch screen while simultaneously charging its internal battery.

    When docked in the TST‑1080‑DSW, the touch screen sits nearly flush with the outer bezel, affording a clean appearance while preventing unauthorized removal. By entering a pass code or pressing a button on the touch screen, the mechanism gently tilts the touch screen outward, allowing it to be released for wireless use. A hardware key is included to release the touch screen in the event of a power outage.

    The TST‑1080‑DSW is designed for flush‑mount installation in a flat, vertical wall structure.1 Installation of the wall dock requires additional hardware (not included):

    • The TST‑902‑DSW‑BB and TST‑902‑DSW‑BBI back boxes are available for both framed and masonry construction.
    • The TST‑902‑DSW‑PMK, TST‑902‑DSW‑WMKM, and TST‑902‑DSW‑WMKT mounting kits are available for preconstruction and postconstruction applications that do not require a back box.

    Specificatie

      Technische specificatie
      • Unieke ref.TST-1080-DSW
      • ProductfamilieControl Surfaces
      • ProductgroepAccessories
      • TypeObject (enkelvoudig object)
      • Publicatiedatum2023-11-14
      • Editienummer1
      • Hoogte (inch)8.01
      • Breedte (inch)11.86
      • Diepte (inch)4.37
      Gerelateerd
      • Ontworpen inVerenigde Staten
      • Gefabriceerd inVerenigde Staten
      • Nettogewicht (lbs)4.7
      Classificatie
      • Categorie BIMobjectElektronica - Communicatie
      • Uniclass 2015-codePr_40_10_27_88
      • Uniclass 2015-beschrijvingTelecommunications equipment and outlets labels
      • CSI MasterFormat 2014 Code27 20 00
      • CSI MasterFormat 2014 TitelData Communications
      • OmniClass-nummer23-37 23 00
      • OmniClass-titelTelecommunications Equipment