Publiceer je producten
Klarity Freestanding Interior Partition
Klarity Freestanding Interior Partition

    Klarity Freestanding Interior Partition

    The Klarity Freestanding Glass Partition seamlessly defines interior spaces using expansive glass spans that maximize transparency and daylight diffusion. A key benefit of the Klarity system is its ultra-slim posts with a 3/4" face trim. This creates virtually unobstructed views that articulate a spacious and modern environment. Although slim, Klarity posts and glass clamps feature robust 316 grade stainless steel construction that ensures structural integrity and lasting durability. The system is ideal for interiors with high or exposed ceilings where the glass cannot be secured at the head.

    Specificatie
      • Ultra slim posts with 3/4" face trim
      • Optional sliding or swing door
      • No top rail required
      • Select from 5', 6', and 7' post heights
      • Maximum height including glass: 8 feet
      • End posts, center posts, and corner posts available
      • Brushed stainless steel or custom powder coat finishes


      keywords: glass partition, post, post and glass, modern partition, glass wall, glass rail, post rail, 

    Technische specificatie
    • Unieke ref.klarity
    • ProductfamilieInterior Partitions
    • ProductgroepGlass Wall
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2020-05-01
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStainless steel 316
    • Secundair materiaalGlas
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectMeubilair - Scheidingswanden en -schermen
    • Uniclass 2015-codeSs_25_10_30
    • Uniclass 2015-beschrijvingFramed partition systems
    • CSI MasterFormat 2014 Code10 22 00
    • CSI MasterFormat 2014 TitelPartitions
    • OmniClass-nummer23-15 11 13 11 11 11
    • OmniClass-titelPartition Frames
    • CSI UniFormat II-codeC1010
    • CSI UniFormat II-titelPartitions