Publiceer je producten
Legno Venezia
Legno Venezia

    Legno Venezia

    Dress floors and walls in a modern wood look with this versatile porcelain tile panel collection. The line’s fresh colors — Corda (rope), Fumo (smoke), and Sabbia (sand) — are neutral tones nuanced with the appearance of subtle knots and graining. Each hue is ideal for supporting overall design schemes in commercial or residential settings. The generously proportioned 1M x 3M panels are offered in lean profiles of 3+mm (for walls) and 5.6mm (for walls and floors) to skin surfaces for a stylish look of uninterrupted wood.

    Neem contact op met Crossville

    Technische specificatie
    • Unieke ref.legno-venezia-porcelain-panel
    • ProductfamiliePanels
    • ProductgroepPorcelain Stone
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPorselein
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Tegel
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitelCeramic Tiling
    • OmniClass-nummer23-15 17 13 13 17 11
    • OmniClass-titelPorcelain Tile Flooring