Publiceer je producten
Stonepanel Jet Dark Thin Set
Stonepanel Jet Dark Thin Set

    Stonepanel Jet Dark Thin Set

    Traditional black slate, with dark and blue tones. This natural stone panel creates elegant walls and adds character to any façade. STONEPANEL™ is the most efficient, safe, attractive, high-quality natural stone construction solution for cladding walls and facades. STONEPANEL™ natural stone installation system is certified throughout Europe.

    Specificatie
    • STONEPANEL by CUPA STONE is composed of pieces of natural stone mounted on a cement base, and reinforced with fiberglass mesh to avoid the risk of them becoming detached. The base measures barely 3 cm (1.18 in), allowing for the easy mounting of slabs and rustic or antiqued blocks. The panels are installed in a Z-shaped form to enhance the cosmetic appearance of the work.

    Technische specificatie
    • Unieke ref.stonepanel-jet-dark-thin-set
    • ProductfamilieCladding
    • ProductgroepWall Cladding Natural Stone panel
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-08-21
    • Editienummer1
    • Hoogte (mm)200
    • Breedte (mm)600
    Gerelateerd
    • HoofdmateriaalLeisteen
    • Ontworpen inSpanje
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieWall
    • ETIM-codeEG020350
    • ETIM-naamBuilding - Facade cladding
    • UNSPSC-naamStone tiles or flagstones
    • UNSPSC-code30131702
    • Uniclass 2015-codeSs_25_20_85_55
    • Uniclass 2015-beschrijvingNatural stone cladding systems
    • CSI MasterFormat 2014 Code09 75 13
    • CSI MasterFormat 2014 TitelStone Wall Facing
    • OmniClass-nummer23-15 15 15 11
    • OmniClass-titelWall Stone Facing
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes