Publiceer je producten
4-Tier Locker, Steel Door W:400 D:500 H:1700
4-Tier Locker, Steel Door W:400 D:500 H:1700
4-Tier Locker, Steel Door W:400 D:500 H:1700
    Dalform

    4-Tier Locker, Steel Door W:400 D:500 H:1700

    The 4-Tier Locker is most commonly used as a staff or general storage locker.

    The locker features a fully welded frame in 1 mm sheet steel. The doors are available in either 3 mm steel or 10 mm compact laminate, and are fitted with robust piano hinges.

    The lockers are delivered in two different heights and two different depths. They can be ordered with either a flat or a sloping roof, and both leg frames and benches are available as options.


      Technische specificatie
      • Unieke ref.4-Compartment-Locker-400x500x1700-Flat-Steel-Door
      • ProductfamilieStorage
      • ProductgroepLocker
      • TypeObject (enkelvoudig object)
      • Publicatiedatum2018-03-15
      • Editienummer1
      • Hoogte (mm)1700
      • Breedte (mm)400
      • Diepte (mm)500
      Gerelateerd
      • HoofdmateriaalStaal
      • Ontworpen inZweden
      • Gefabriceerd inZweden
      • Nettogewicht (kg)44
      Classificatie
      • Categorie BIMobjectMeubilair - Rekken en opslag
      • IFC-classificatieFurniture
      • Uniclass 2015-codePr_40_30_78_48
      • Uniclass 2015-beschrijvingLockers
      • CSI MasterFormat 2014 Code10 51 00
      • CSI MasterFormat 2014 TitelLockers
      • OmniClass-nummer23-21 15 27 13
      • OmniClass-titelClothing Shelving and Storage Units
      • CSI UniFormat II-codeE2010
      • CSI UniFormat II-titelFixed Furnishings