Publiceer je producten
dassoXTR Epic Cognac Fused Bamboo Deck Tiles 2x2
dassoXTR Epic Cognac Fused Bamboo Deck Tiles 2x2
dassoXTR Epic Cognac Fused Bamboo Deck Tiles 2x2
dassoXTR Epic Cognac Fused Bamboo Deck Tiles 2x2
dassoXTR Epic Cognac Fused Bamboo Deck Tiles 2x2

    dassoXTR Epic Cognac Fused Bamboo Deck Tiles 2x2

    Fused Bamboo Rooftop Deck is the only few materials suitable for rooftop deck with Class A- Fire rated and W.U.I. compliant. The decks can be built on treated lumber structure or commercial pedestal structure with connector suitable for wooden joist, aluminum joist or directly to deck tiles. With the popularity of rooftop deck, pedestal structure is gaining much acceptance working seamlessly with either deck planks or deck tiles. Deck planks will provide a traditional random planks or staggered planks look while deck tiles provide the mosaic look. The dassoXTR Fused Bamboo Deck Planks and Deck Tiles installed perfectly with multiple brands of pedestal in your marketplace. Fused Bamboo are durable, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo planks are designed to 6 feet length with Tongue and Grooves End-match. The G2 Deck Plank (xxx-DK20-G2-PP) are available in two colors Classic Espresso and Epic Cognac and our deck tiles is only available in Epic Cognac.
    Specificatie
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Cognac
      Size: 1-1/2" X 2 foot X 2 foot
      Construction: Strand
      Face/bottom milling: Smooth faces
      Pre-primed : Yes - WOCA oil
      Finishes: Pre-primed - with Natural Oil

    Technische specificatie
    • Unieke ref.EPC-DT20-224S-PP-Bamboo-Rooftop-Deck-Composite
    • ProductfamiliedassoXTR Bamboo Classic Espresso
    • ProductgroepdassoXTR Fused Bamboo Rooftop Decking
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-11-17
    • Editienummer1
    • Hoogte (inch)1.58
    • Breedte (inch)24
    • Diepte (inch)24
    Gerelateerd
    • HoofdmateriaalBamboe
    • Secundair materiaalComposite
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inChina
    • Nettogewicht (lbs)22
    Classificatie
    • Categorie BIMobjectBouw - Dek- en vloerplaten
    • IFC-classificatieFloor
    • UNSPSC-naamWood flooring
    • UNSPSC-code30161702
    • Uniclass 2015-codeSs_30_20
    • Uniclass 2015-beschrijvingFlooring and decking systems
    • CSI MasterFormat 2014 Code09 62 23
    • CSI MasterFormat 2014 TitelBamboo Flooring
    • OmniClass-nummer23-15 17 13 11
    • OmniClass-titelWood Flooring
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes