Publiceer je producten
Pop-up Spill Barriers

Pop-up Spill Barriers

Industrial spills can be costly and disruptive, causing damage to property, injuries, and environmental hazards. Chemical spill containment, warehouse spill control, and hazardous material spill containment are all crucial aspects of a safe and compliant industrial facility. DENIOS offers a revolutionary solution: our automatic Pop-Up Spill Barriers. These innovative barriers deploy immediately upon contact with liquids, automatically stopping spills in their tracks and containing hazardous materials. Easy to install and requiring no electricity to operate, Pop-Up Spill Barriers provide regulatory-compliant spill protection while minimizing disruption to your daily operations. Learn more about the benefits of Denios Pop-Up Spill Barriers and how they can protect your facility from costly spills.

Specificatie
  • Discover the simplicity and effectiveness of DENIOS Pop-Up Spill Barriers, specifically engineered for industrial environments. Here's a breakdown of their features:

    1. Passive Construction: Built with durable stainless steel, these barriers have a weighted base to stay flat when not in use. This design optimizes space and keeps traffic flowing smoothly without hindrance.
    2. Automatic Deployment: Featuring a float system, these barriers activate upon detecting liquids in their collection sump. This automatic deployment swiftly responds to floods and spills, minimizing potential damage.
    3. Rapid Response: Immediate activation upon liquid contact ensures quick containment of spills, reducing downtime and protecting your premises from harm.
    4. Waterproof Seal: When in contact with floodwater, the barrier creates a tight seal, preventing water penetration and safeguarding valuable assets, inventory, and personnel.
    5. Easy Reset: Resetting the barrier to its flat position after the threat subsides is effortless, preparing it for future events.

    DENIOS Pop-Up Spill Barriers offer a hassle-free and reliable solution for industrial facilities. Their automated design and rapid response capabilities provide peace of mind, ensuring the safety of your assets and personnel.

Technische specificatie
  • Unieke ref.pop-up-spill-barriers
  • ProductfamiliePop-Up flood and spill Barriers
  • ProductgroepPop-Up spill Barrier
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-12-03
  • Editienummer1
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • ETIM-codeEC003551
  • ETIM-naamWater Barrier
  • Uniclass 2015-codePr_20_85_28_30
  • Uniclass 2015-beschrijvingFlood barriers
  • CSI MasterFormat 2014 Code10 71 19
  • CSI MasterFormat 2014 TitelFlood Barriers
  • OmniClass-nummer23-39 11 11 11
  • OmniClass-titelSafety Barriers