Publiceer je producten
Dero Decker
Dero Decker
Dero Decker
Dero Decker
    Dero

    Dero Decker

    The Next Level of Parking

    The Dero Decker takes bike parking to the next level – literally. By stacking bikes on a two-tiered system, capacity doubles. Unlike other two-tier systems our lift-assist top trays slide down inches from the ground, thus requiring only minimal lifting of the bike into the tray.

    The Dero Decker has a front wheel safety locking lever and tray dampers to provide safe lowering of upper trays. The vertical load trays also reduce the required aisle space, giving the Dero Decker the smallest footprint on the market.

    Specificatie
    • Materials:

      • Uprights: 4” 11g square tube
      • Upright base: 1/4” plate 
      • Cantilevers: 11g plate 
      • Cantilever base: 1/4” plate
      • Trays: 11g plate

      Finishes: Hot dipped galvanized or powder coat

      Surface mount only

    Technische specificatie
    • Unieke ref.dero-decker
    • ProductfamilieBicycle Racks
    • ProductgroepBike Racks
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-12-01
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectTuinaanleg - Bike Racks & Shelters
    • Uniclass 2015-codePr_40_30_21
    • Uniclass 2015-beschrijvingCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitelBicycle Racks
    • OmniClass-nummer23-11 29 11 11
    • OmniClass-titelBicycle Racks

    Beschikbaarheid regio

    Oceanië Noord Amerika Zuid-Amerika Europa Azië
    Australië
    Canada
    Chili
    Hongarije
    Hongkong
    Nieuw-Zeeland
    Mexico
    Colombia
    IJsland
    Israël
    Verenigde Staten
    Nederland
    Qatar
    Noorwegen
    Singapore
    Verenigd Koninkrijk
    Zweden

    Soortgelijke producten