Publiceer je producten
Dero Duplex
Dero Duplex
Dero Duplex
Dero Duplex
    Dero

    Dero Duplex

    3.7 van de 5 sterren3.7(6 reviews)
    The Next Level of Parking

    The Dero Duplex doubles the capacity of your bike parking area with secure, efficient, and orderly storage. Its staggered design means that bikes enter and exit easily without entanglement. Sturdy trays with high sides keep bikes from slipping off while loading or unloading and also make the Duplex compatible with most standard u-locks.

    Up with bikes!

    Specificatie
    • Materials:

      • Main frame tube: 2" 11g square tube
      • Connector plates: 1/4” plate
      • Bike trays: 11g plate

      Finishes: Hot dipped galvanized, powder coat or 304 grade stainless steel

    Technische specificatie
    • Unieke ref.dero-duplex
    • ProductfamilieBicycle Racks
    • ProductgroepBike Racks
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-12-01
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectTuinaanleg - Bike Racks & Shelters
    • Uniclass 2015-codePr_40_30_21
    • Uniclass 2015-beschrijvingCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitelBicycle Racks
    • OmniClass-nummer23-11 29 11
    • OmniClass-titelBicycle Racks and Shelters

    Beschikbaarheid regio

    Oceanië Noord Amerika Zuid-Amerika Europa Azië