Modern Classic 2000Modern Classic 2000Modern Classic 2000Modern Classic 2000Modern Classic 2000Modern Classic 2000Modern Classic 2000Modern Classic 2000Modern Classic 2000Modern Classic 2000
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

Modern Classic 2000

Create a welcoming entrance with an attractive canopy over the front door! Complete and unique entrance roofs of sheet metal built on a sturdy aluminum frame. This model also has recessed spotlights in the ceiling. Småland craft with a timeless design suitable for all building types. Available in six different colors, all with ceiling in white lacquered aluminum sheet. In width: 1500 mm, 2000 mm and 2500 mm ADVANTAGES Integrated gutter with drainage to the right or left. Optional spotlights. One of the most maintenance-free entrance roofs of sheet metal. Craft-built. Follows the building standards and the CE marking according EN1090-3
Specificatie
  • Width (mm): 2000
    Depth (mm): 955 / 1155
    Color: Black, Silver Metallic, Dark Gray, Warm white, Graphite grey, Dark brown

    Dark Silver Metallic, Dark Red, Maroon, Grey, Rheinzink.
    Guarantee: five years
    Height (mm): 350
    Materials: plate / aluminum frame
    Optional spotlights: 2 pcs

Technische specificatie
  • Unieke ref.ModernClassic2000
  • ProductfamilieStandard
  • ProductgroepModern Classic
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-08-29
  • Editienummer1
  • Breedte (mm)1000
  • Breedte (mm)2000
  • Diepte (mm)950
Gerelateerd
  • HoofdmateriaalSheet metal
  • Secundair materiaalAluminium
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)31
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing accessories
  • UNSPSC-code301516
  • Uniclass 1.4-codeL3825
  • Uniclass 1.4-beschrijvingRoof for external spaces
  • Uniclass 2015-codeEF_30_10
  • Uniclass 2015-beschrijvingRoofs
  • OmniClass-nummer23-13 35 25 11

Beschikbaarheid regio

Europe
Zweden
Noorwegen
Finland
Denemarken
Polen