Publiceer je producten
DSI ES9000 Optical Turnstile with Barrier
Detex

DSI ES9000 Optical Turnstile with Barrier

The ES9000 Optical Turnstile with Barrier is customizable to suit an organization’s unique requirements. The ES9000 also features IP addressability — technology that can be tied into the organization’s network to control the turnstile with maximum security. If you do not want to add the turnstile to the network, the custom desktop controller enables remote operation of the turnstile, allowing operators to bypass and reset lanes as necessary, ensuring the smooth flow of people in and out of any space.

Specificatie
  • Features

    • Detects and deters tailgating
    • 9″ wide bollard width
    • Wide variety of finishes and paint colors
    • Customizable to fit building decor
Technische specificatie
  • Unieke ref.dsi-es9000-optical-turnstile-with-barrier
  • ProductfamilieTurnstiles
  • ProductgroepOptical Turnstiles
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-05-08
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectTechniek en infrastructuur - Draaipoortjes en poorten voor voetgangers
  • Uniclass 2015-codePr_30_59_34
  • Uniclass 2015-beschrijvingGates and turnstiles
  • CSI MasterFormat 2014 Code11 14 13.19
  • CSI MasterFormat 2014 TitelTurnstiles
  • OmniClass-nummer23-29 13 23
  • OmniClass-titelAccess Control Turnstiles