Publiceer je producten
DoorKing 1838-081 Multi-Door Access Controller

DoorKing 1838-081 Multi-Door Access Controller

DoorKing 1838-081 Multi-Door Access Controller

The DKS 1838 multi-door access controller is ideal for small businesses, office buildings, factories, industrial sites, apartment complexes, or for any application that requires access control and reporting capabilities. The 1838 is a 2-door controller that easily expands to control up to 48 doors with wired tracker expansion boards (or 24 wirelessly). Each 1830 Series unit allows for a connection over Cellular, Internet or a POTS (Plain Old Telephone Service) connection. DKS offers easy ways to connect fast using the DKS IM Server and DKS Cellular services. This flexible system allows access control by means of encoded cards, five digit PINs, wireless RF control, or with almost any 26-bit wiegand device.

DKS remote call stations can also be added to the 1838 to provide communication from an entry point to a designated phone.

As Featured on Amazon.com

Specificatie
  • Specifications:

    Stores up to 3000 user names.
    Stores up to 255 area codes.
    Transaction buffer stores last 8000 events.
    Stores up to 8000 access card codes - dependent on system memory.
    31 security (permission) levels, 29 programmable with 4 time zones each.
    8 hold open time zones.
    Three anti-pass back configurations: passive, active and trap.
    Elevator control (note 1) for up to 8 elevators, each serving 64 floors.
    Expandable (note 2) to control up to 48 wired entry points (24 wirelessly).
    4-digit entry codes, one for each telephone number.
    3 form "C" dry contact relays.
    EEPROM memory.
    Two 16 VAC, 20 VA power transformers supplied.
    FCC (US): DUF6VT-12874-OT-T
    DOC (CAN): 1736 4528 A
    Compliant with UL 294.   ETL listed.
    Dimensions: 10.25"H x 12.25"W x 4.25"D.

Technische specificatie
  • Unieke ref.DoorKing-1838-081-Multi-Door-Access-Controller
  • ProductfamilieAccess Control
  • ProductgroepDoor Access Control
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-02-04
  • Editienummer1
  • Hoogte (inch)10.25
  • Breedte (inch)12.25
  • Diepte (inch)4.25
Gerelateerd
  • HoofdmateriaalMetaal
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Beveiliging, camera's en toebehoren
  • UNSPSC-naamSecurity or access control systems
  • UNSPSC-code46171619
  • CSI MasterFormat 2014 Code08 74 00
  • CSI MasterFormat 2014 TitelAccess Control Hardware
  • OmniClass-nummer23-29 13 00
  • OmniClass-titelSecurity Access Controls