Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

Half-height Swing Door Charon HSD-E01

Unieke ref.: Charon_HSD-E01
Fabrikant: dormakaba
Product familie: Entrance
Product groep: Special Doors
Breedte (mm): 900
Hoogte (mm): 900
Diepte (mm): 140
Publicatiedatum: 2020-01-30
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (2)
  • Tubular column made of stainless steel AISI 304, Ø 140, with U-shaped crossbars,
  • Ø 40 mm, made of stainless steel tube AISI 304.
  • Door leaf radius 900 mm, top edge of door leaf 900 mm
  • Locking system, drive and toothed holding brake installed in tubular column.
  • variant A: passage side inwards right.
  • Stainless steel satin finish.
  • Function Type 2 power-assisted motion; servo positioning drive / 2 directions electrically
  • controlled, 90° opening in entrance and exit directions.
  • Control system and power supply unit in an external switch cabinet H = 283 / W =
  • 168 / D = 115 (mm).
  • Power supply 100–240 VAC 50/60 Hz
  • Doweled on finished floor level FFL, floor levelness according to DIN 18202 max. ± 2
  • mm.
  • Suitable for outdoor installation!
  • Prot. class Housing IP43, components conducting supply voltage IP54.
  • Suitable for escape routes if combined with emergency push button and escape
  • route equipment (cf. general accessories). Emergency button requires for
  • additional card reader post.
  • Card reader installation and signal lights integration in a separate reader post by
  • customer.


Primair materiaal: Metal
Secundair materiaal:
Ontworpen in : Germany
Vervaardigd in : Germany

BIMobject categorie: Deuren - Deursets
Dit product is beschikbaar in :
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Malaysia
  • Philippines
  • Singapore
  • South Korea
  • Taiwan
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Hungary
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • United Arab Emirates
North America
  • Canada
  • Mexico
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Brazil

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Naam Waarde
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Door sets

Naam Waarde
Height 900 mm
Material Edelstahl
System Depth 140 mm
Width 900 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Naam Waarde
Material Edelstahl

BIMobject®