Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

Half-height Swing Door Charon HSD-E06

Unieke ref.: Charon_HSD-E06
Fabrikant: dormakaba
Product familie: Entrance
Product groep: Special Doors
Breedte (mm): 900
Hoogte (mm): 1800
Publicatiedatum: 2020-01-30
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (2)
  • Tubular column made of stainless steel AISI 304, Ø 140, with flat steel bar to clamp
  • the high element made of 10 mm tempered safety glass and straight stainless
  • steel bar handle.
  • Door leaf radius 900 mm, top edge of door leaf 1800 mm
  • Locking system, drive and toothed holding brake installed in tubular column.
  • variant A: passage side inwards right.
  • Stainless steel satin finish.
  • Function Type 2 power-assisted motion; servo positioning drive / 2 directions electrically
  • controlled, 90° opening in entrance and exit directions.
  • Control unit in external switch cabinet H = 283 / W = 168 / D = 115 (mm).
  • Power supply 100–240 VAC 50/60 Hz
  • Doweled on finished floor level FFL, floor levelness according to DIN 18202 max. ± 2
  • mm.
  • Not suitable for outdoor installation!
  • Prot. class Housing IP43, components conducting supply voltage IP54.
  • Suitable for escape routes if combined with emergency push button and escape
  • route equipment (cf. general accessories). Emergency button requires for
  • additional card reader post.
  • Card reader installation and signal lights integration in a separate reader post by
  • customer.


Primair materiaal: Metal
Secundair materiaal: Glass
Ontworpen in : Germany
Vervaardigd in : Germany

BIMobject categorie: Deuren - Deursets
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
AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Naam Waarde
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Door sets

Naam Waarde
Height 1800 mm
Material Edelstahl
Width 900 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Naam Waarde
Material Edelstahl

BIMobject®