Publiceer je producten
Full Height Turnstile Kentaur FTS-E04

Full Height Turnstile Kentaur FTS-E04

Passage limitation With steel columns, climb-over protection and saw-through protection.
Additional function The unit complies with resistance class RC2 according to DIN V ENV 1627.

These sturdy Kentaur turnstiles are especially suitable for reliably securing outdoor areas. When used in conjunction with card readers, they can reliably control access without the need for monitoring by personnel.

Thanks to its patented end point locking, it is impossible for anyone to become trapped in the event of power failure or attempted unauthorised access.

Technische specificatie
  • Unieke ref.kentaur-fts-e04
  • ProductfamilieKentaur Full-Height Turnstiles
  • ProductgroepKentaur Full-Height Turnstiles
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-08-26
  • Editienummer1
  • Hoogte (mm)2270
  • Breedte (mm)1540
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inDuitsland
Classificatie
  • Categorie BIMobjectDeuren - Beveiliging
  • IFC-classificatiedeur
  • UNSPSC-naamSecurity or access control systems
  • UNSPSC-code46171619
  • Uniclass 2015-codeSs_75_40_02
  • Uniclass 2015-beschrijvingAccess control systems
  • CSI MasterFormat 2014 Code08 74 00
  • CSI MasterFormat 2014 TitelAccess Control Hardware
  • OmniClass-nummer23-29 13 23
  • OmniClass-titelAccess Control Turnstiles
  • CSI UniFormat II-codeD5030
  • CSI UniFormat II-titelCommunications & Security

Beschikbaarheid regio

Europa Azië Afrika Zuid-Amerika Oceanië