Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

Tripod Barrier Kerberos TPB-C01

Unieke ref.: kerberos_TPB-C01
Fabrikant: dormakaba
Product familie: Entrance
Product groep: Special Doors
Breedte (mm): 770
Hoogte (mm): 1020
Diepte (mm): 1170
Publicatiedatum: 2020-02-25
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (2)
  • Housing made of stainless steel satin finish AISI 304.
  • non-tiltable crossbars made of stainless steel satin finish AISI 304.
  • With additional back plate made of stainless steel AISI 304.
  • variant A: passage side inwards right.
  • Function Type 2 power-assisted motion; servo positioning drive / 2 directions electrically
  • controlled.
  • Power supply 100–240 VAC 50/60 Hz
  • Control system integrated in the unit.
  • Prepared for the connection of signal lights.
  • Doweled on finished floor level FFL, floor levelness according to DIN 18202 max. ± 2
  • mm.
  • Not suitable for outdoor installation!
  • Prot. class Housing IP33, components conducting supply voltage IP43.
  • Suitable for escape routes if combined with emergency push button and escape
  • route equipment (cf. general accessories).


Primair materiaal: Metal
Secundair materiaal:
Ontworpen in : Germany
Vervaardigd in : Germany

BIMobject categorie: Deuren - Deursets
Dit product is beschikbaar in :
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Malaysia
  • Philippines
  • Singapore
  • South Korea
  • Taiwan
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Hungary
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • United Arab Emirates
North America
  • Canada
  • Mexico
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Brazil

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Naam Waarde
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Door sets

Naam Waarde
Height 1020 mm
System Depth 1170 mm
Width 770 mm

BIMobject®