Publiceer je producten
Skyfold Klassiek
Skyfold Klassiek
Skyfold Klassiek

    Skyfold Klassiek

    The Skyfold Classic is a custom built, vertical operable wall system that unites acoustics, flexibility, design, and performance. It offers industry-leading acoustic soundproofing indexes of STC 51, 55, and 60 to ensure that privacy and confidentiality are respected from one space to another. Also available with noise reduction, the Classic NRC (noise reduction coefficient) reduces ambient noise within spaces while still maintaining an STC of 50. Advantages: Retracts into the Ceiling to Maximize Floor Space, Industry-Leading STC ratings, No Floor Tracks Wall Tracks or Visible Hinges, Fully Automatic, Easy-to-Use Turn-Key or Digital Keypad Operation, Quiet Operation, Lightweight Panels that are Flat and Rigid, Cost-Effective and Lightweight Structure, Variety of Finish Options, Can be Installed to Meet at 90°, Can be used in Stepped or Sloped Spaces, Equipped with a Safety Obstruction Sensor, Made to Last

    Dorma Hüppe - dormakaba Group - www.skyfold.com 

    Specificatie
    • Acoustic Performance of Installed Systems: Classic 51 (STC 51/RW 51), Classic 55 (STC 55/RW 54), Classic 60 (STC 60/RW 59), Classic NRC (NRC/SAC of up to 0.65, STC 50/RW 49). Custom Dimensions: Unlimited Width and a Maximum Finished Ceiling Height of 36’ (11m).
    Technische specificatie
    • Unieke ref.skyfold-classic
    • ProductfamilieSkyfold Operable Walls
    • ProductgroepVertical Movable Partition
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-08-27
    • Editienummer1
    • Hoogte (mm)11000
    • Diepte (mm)300
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inCanada
    • Gefabriceerd inCanada
    Classificatie
    • Categorie BIMobjectMuren - Folding & Moving Walls