Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

Circular Sliding Door Talos CSD-C02

Unieke ref.: Talos_CSD-C02
Fabrikant: dormakaba
Product familie: Entrance
Product groep: Special Doors
Breedte (mm): 4100
Hoogte (mm): 2300
Publicatiedatum: 2020-02-25
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (1)
  • Total height = 2.300 mm, passage height = 2.100 mm, upper part of the body =
  • 200 mm
  • Body side panels with 8 mm laminated safety glass
  • Thermal separation of body elements on façade level.
  • Top dust-proof cover made of raw aluminium plate.
  • Bottom ceiling plate star-shaped, non-visible mounting, removable for inspection
  • work.
  • Two winged, framed all-around with aluminium profiles and 8 mm laminated glass.
  • Powder-coated in an RAL colour.
  • 1 drive with control unit in upper part of the body and with 3 infrared motion
  • detectors.
  • 1 central operation panel to be installed by customer with the following functions:
  • AUTOMATIC SUMMER - automatic operation, the door wings are not locked =>
  • day operation, AUTOMATIC WINTER - automatic operation with reduced opening
  • angle, the door wings are not locked => day operation, OPEN - the door wings open
  • and stay open, ONE WAY - only passage in one direction => day operation, NIGHT -
  • the door wings are locked and can only be opened by a command as designated by
  • customer, MANUAL OPERATION - the door wings are unlocked and can be moved
  • manually.
  • Protection of closing motion by means of light curtain on outer radius (PH max.
  • 3.000).
  • Locking system by means of Veri-S (not for redundant units, in this case kept
  • closed via motor power).
  • In case of power failure the door wings are battery operated for 30 minutes. Last
  • function: opening or closing of door wings.
  • Control system integrated in the unit.


Primair materiaal: Glass
Secundair materiaal: Metal
Ontworpen in : Germany
Vervaardigd in : Germany

BIMobject categorie: Deuren - Schuifdeur
Dit product is beschikbaar in :
Africa
  • South Africa
Asia
  • China
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Malaysia
  • Philippines
  • Singapore
  • South Korea
  • Taiwan
  • Thailand
  • Vietnam
Europe
  • Austria
  • Belgium
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Hungary
  • Italy
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Slovakia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • United Arab Emirates
North America
  • Canada
  • Mexico
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Brazil

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Naam Waarde
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BIMobject SEEK Properties

Doors - Sliding

Naam Waarde
Door Height 2300 mm
Maximum Door Width 2000 mm — 4100 mm
Opening Height 2100 mm

BIMobject®