Publiceer je producten
27806625FF0010 Meta Hand shower set
27806625FF0010 Meta Hand shower set
27806625FF0010 Meta Hand shower set
27806625FF0010 Meta Hand shower set

    27806625FF0010 Meta Hand shower set

    Meta Hand shower set
    Specificatie
    • Meta Hand shower set

      • Standard spray mode
      • Descaling system
      • Flange diameter 2-1/8"
      • Metal shower hose 49-1/4" with anti-twist device
      • Showerhead holder flange Ø 2-1/8"
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Internal backflow preventer.

      Available in chrom, platinum matte, Brushed Durabrass, black matte, chrome matte

    Technische specificatie
    • Unieke ref.27806625FF0010
    • ProductfamilieMeta
    • ProductgroepShowers - Slide bars & Shower Sets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.9
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010161
    • ETIM-naamHand shower
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2020
    • CSI UniFormat II-titelDomestic Water Distribution