Publiceer je producten
27808710FF0010 LULU Hand shower set with individual rosettes
27808710FF0010 LULU Hand shower set with individual rosettes
27808710FF0010 LULU Hand shower set with individual rosettes

    27808710FF0010 LULU Hand shower set with individual rosettes

    LULU Hand shower set with individual rosettes
    Specificatie
    • LULU Hand shower set with individual rosettes

      • Standard spray mode
      • Descaling system
      • 3/8" Shower outlet
      • Flange for wall elbow 3-1/8" x 2-1/8"
      • Wall bracket with flange 3-1/8" x 2-1/8"
      • Metal shower hose 49-1/4" with anti-twist device
      • 1/2" wall elbow
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Internal backflow preventer.

      Available in chrom, platinum matte

      Accessory is needed 35080970-900010 Rough-in adapter 

    Technische specificatie
    • Unieke ref.27808710FF0010
    • ProductfamilieLulu
    • ProductgroepLULU
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.54
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010161
    • ETIM-naamHand shower
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2020
    • CSI UniFormat II-titelDomestic Water Distribution