Publiceer je producten
27808809 VAIA Hand shower set with individual rosettes
27808809 VAIA Hand shower set with individual rosettes
27808809 VAIA Hand shower set with individual rosettes
27808809 VAIA Hand shower set with individual rosettes
27808809 VAIA Hand shower set with individual rosettes
27808809 VAIA Hand shower set with individual rosettes

    27808809 VAIA Hand shower set with individual rosettes

    VAIA Hand shower set with individual rosettes

    Neem contact op met Dornbracht

    Specificatie
    • VAIA Hand shower set with individual rosettes

      • normal flow
      • with anti-scale system
      • 3/8" shower outlet
      • rosette for wall elbow Ø 60mm
      • rosette for shower holder Ø 60mm
      • metal shower hose 1250mm with integrated anti-twist protection
      • 1/2" wall elbow
      • max. flow 15 l/min

      Intrinsic protection against back flow.
      Fits VAIA

      Available in chrom, platinum matt, platinum, Dark Brass matt, brushed Durabrass, Dark Platinum matt

    Technische specificatie
    • Unieke ref.27808809
    • ProductfamilieVaia
    • ProductgroepShowers - Slide bars & Shower Sets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-11
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.42
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010161
    • ETIM-naamHand shower
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2020
    • CSI UniFormat II-titelDomestic Water Distribution

    Beschikbaarheid regio

    Europa Azië Afrika Zuid-Amerika Oceanië Noord Amerika