Publiceer je producten
27809985FF0010 Dornbracht Hand shower set with individual rosettes with volume control
27809985FF0010 Dornbracht Hand shower set with individual rosettes with volume control
27809985FF0010 Dornbracht Hand shower set with individual rosettes with volume control
27809985FF0010 Dornbracht Hand shower set with individual rosettes with volume control
27809985FF0010 Dornbracht Hand shower set with individual rosettes with volume control
27809985FF0010 Dornbracht Hand shower set with individual rosettes with volume control

    27809985FF0010 Dornbracht Hand shower set with individual rosettes with volume control

    Dornbracht Hand shower set with individual rosettes with volume control
    Specificatie
    • Dornbracht Hand shower set with individual rosettes with volume control 

      • with volume control
      • Standard spray mode
      • Descaling system
      • 3/8" Shower outlet
      • Flange for wall elbow 2-3/8" x 2-3/8"
      • Wall bracket with flange 2-3/8" x 2-3/8"
      • Metal shower hose 49-1/4" with anti-twist device
      • 1/2" wall elbow
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      (ADA)

      Internal backflow preventer.

      Available in chrom, platinum matte, platinum, Brushed Durabrass, chrome matte, Dark Platinum matte


      Accessory is needed 35080970-900010 Rough-in adapter 

    Technische specificatie
    • Unieke ref.27809985FF0010
    • ProductfamilieGeneric
    • ProductgroepShowers - Slide bars & Shower Sets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.24
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010161
    • ETIM-naamHand shower
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2020
    • CSI UniFormat II-titelDomestic Water Distribution