Publiceer je producten
28545977FF0010 Madison Rain shower with wall fixing
28545977FF0010 Madison Rain shower with wall fixing
28545977FF0010 Madison Rain shower with wall fixing
28545977FF0010 Madison Rain shower with wall fixing
28545977FF0010 Madison Rain shower with wall fixing
28545977FF0010 Madison Rain shower with wall fixing

    28545977FF0010 Madison Rain shower with wall fixing

    Madison Rain shower with wall fixing
    Specificatie
    • Madison Rain shower with wall fixing

      • 17-1/8" Projection
      • Stream: Rain
      • Descaling system
      • Rain shower Ø 7-7/8"
      • Flange diameter 2-1/8"
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm
      • Codes & Standards
      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Available in chrome, platinum matte, platinum, Durabrass, Brushed Durabrass, Dark Platinum matte

    Technische specificatie
    • Unieke ref.28545977FF0010
    • ProductfamilieMadison
    • ProductgroepMADISON
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.3
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures