Publiceer je producten
28775980FF0010 Dornbracht Rain shower with ceiling fixing
28775980FF0010 Dornbracht Rain shower with ceiling fixing
28775980FF0010 Dornbracht Rain shower with ceiling fixing
28775980FF0010 Dornbracht Rain shower with ceiling fixing
28775980FF0010 Dornbracht Rain shower with ceiling fixing
28775980FF0010 Dornbracht Rain shower with ceiling fixing
28775980FF0010 Dornbracht Rain shower with ceiling fixing

    28775980FF0010 Dornbracht Rain shower with ceiling fixing

    Dornbracht Rain shower with ceiling fixing
    Specificatie
    • Dornbracht Rain shower with ceiling fixing

      • Stream: Rain
      • Descaling system
      • 11-3/4" x 9-1/2" Rain showerhead
      • 6-1/2" distance between ceiling and bottom of showerhead
      • Flange 2-3/8 x 2-3/8
      • 1/2" connection
      • Water flow rate limited to max. 1.8 gpm

      Codes & Standards

      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1

      Available in chrome, platinum matte, platinum, Brushed Durabrass, black matte, chrome matte, Dark Platinum matte

      Accessory is needed  35085970-900010 Concealed wall elbow 

    Technische specificatie
    • Unieke ref.28775980FF0010
    • ProductfamilieGeneric
    • ProductgroepShowers - Rain showers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-19
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMessing
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)4.16
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitelPlumbing Fixtures
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures