Publiceer je producten
RO 200 Series Water Treatment System
RO 200 Series Water Treatment System
RO 200 Series Water Treatment System
RO 200 Series Water Treatment System

    RO 200 Series Water Treatment System

    4.4 van de 5 sterren4.4(7 reviews)

    RO 200 series water treatment system
    Designed  for DriSteem equipment and stand-alone operation, the RO 200 series reverse osmosis water treatment system significantly reduces or eliminates maintenance on downstream equipment by removing over 98% of dissolved solids from supply water.

    Water treatment that works with building automation systems
    The Vapor-logic® controller in our compact RO 200 series reverse  osmosis water treatment system provides menus for all system functions, with a web interface, and integrates with Modbus®, BACnet®, and LonTalk® building automation systems.

    Built-in TDS Monitoring
    The  RO-200 system includes a built-in TDS sensor that sends notifications to the BAS system when the total dissolved solids concentration rises too high, ensuring continued system performance.

    Designed to be Energy-efficient
    High-efficiency, extra low-energy membranes use little energy to generate pure water. Pull-up membrane cartridges save space and make membrane replacement easy.

    Specificatie
      • Capacity: 100-300 pph or 12-36 gph permeate flow rate Integrated 4.4 gallon bladder tank (option to upgrade size of tank off side)
      • Vapor-logic control with top end control communication/alarms
      • Heavy duty frame, rotary pump, brass inlet solenoid valve, stainless steel membrane housings
      • Hygienic design with inactivity flushes
    Technische specificatie
    • Unieke ref.200-series-water-treatment-system
    • ProductfamilieWater Treatment Systems
    • ProductgroepRO 200 Series Water Treatment System
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-12-20
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Luchtbehandeling
    • UNSPSC-naamPackaged water treatment systems
    • UNSPSC-code47101522
    • Uniclass 2015-codeSs_55_70_98
    • Uniclass 2015-beschrijvingWater treatment systems
    • CSI MasterFormat 2014 Code23 25 00
    • CSI MasterFormat 2014 TitelHVAC Water Treatment
    • OmniClass-nummer23-27 55 33 11
    • OmniClass-titelWater Treatment Package Units