Publiceer je producten
GTS® Humidifier LX Series
GTS® Humidifier LX Series
GTS® Humidifier LX Series
GTS® Humidifier LX Series
GTS® Humidifier LX Series
GTS® Humidifier LX Series
GTS® Humidifier LX Series

    GTS® Humidifier LX Series

    The LX Series is the only gas-fired humidifier that combines the highest efficiency on the market with ultra-low NOx in a single design.

    Thermal (combustion) efficiency
    94% Higher Heating Value (HHV) of fuel
    103% Lower Heating Value (LHV) of fuel

    The LX series offers:

    • Condensing design for highest efficiency and PVC venting.
    • Ultra-low NOx certified to SCAQMD 1146.2 standards.
    • Smart drain technology adjusts drain intervals automatically based on water quality.
    • Universal water control for use with any water type, including RO/DI water.
    • Modulating output with minimum 5:1 turndown for accurate humidity control.
    • Outdoor and indoor models for application flexibility.

    All LX Series humidifiers feature our new touchscreen display. This new display has all the industry-leading functionality of our Vapor-logic® controller with an intuitive interface, animated graphics, and a Set-up Wizard for easier start-ups

    Specificatie
      • Capacity: 50–600 lbs/hr (23–272 kg/h); link up to 8 units for capacity up to 4,800 lbs/hr (2,177 kg/h)
      • Control: ±3% RH; Vapor-logic control
      • Applications: A broad capacity range, application flexibility, full burner modulation, and integral drain water tempering make GTS the ideal choice for almost any application.
      • Options: Indoor and climate-controlled outdoor enclosures, floor stand mount, wall mount, Modbus, BACnet, or with optional LonTalk protocols, seismic indoor and outdoor certification.
    Technische specificatie
    • Unieke ref.gts-humidifier-lx-series
    • ProductfamilieSteam Generation
    • ProductgroepGas Steam Humidifiers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-12-20
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Luchtbehandeling
    • IFC-classificatieLuchtbevochtiger
    • ETIM-codeEC011628
    • ETIM-naamHumidifier (steam)
    • UNSPSC-naamHumidifiers
    • UNSPSC-code40101903
    • Uniclass 2015-codePr_65_67_39_84
    • Uniclass 2015-beschrijvingSteam humidifiers
    • CSI MasterFormat 2014 Code23 84 13
    • CSI MasterFormat 2014 TitelHumidifiers
    • OmniClass-nummer23-33 27 15
    • OmniClass-titelAir Humidifiers
    • CSI UniFormat II-codeD3090
    • CSI UniFormat II-titelOther HVAC Systems & Equipment