Publiceer je producten
Drive Medical 11117N-1 Heavy Duty Bariatric Folding Commode
Drive Medical 11117N-1 Heavy Duty Bariatric Folding Commode
Drive Medical 11117N-1 Heavy Duty Bariatric Folding Commode
Drive Medical 11117N-1 Heavy Duty Bariatric Folding Commode

    Drive Medical 11117N-1 Heavy Duty Bariatric Folding Commode

    • Tool-free assembly in 3 easy steps (Figure A - C).
    • Easily opens and folds for storage and transportation.
    • Durable plastic 16 ½" deep snap-on seat with lid.
    • Plastic armrests for added comfort.
    • Removable tool-free back.
    • Comes complete with 12 qt commode bucket with carry handle, cover and splash shield.
    • Weight Capacity 650 lbs.

    As Featured on Amazon.com

    #DriveMedical #BedsideCommode #Commode #FoldingBedsideCommode #BariatricCommode

    Specificatie
    • Carton Shipping Weight: 25/50 lbs.
      Height: 15.5" - 22"
      Seat Dimensions: 13.75" (W) x 16.5" (D)
      Warranty: Limited Lifetime
      Weight: 19 lbs.
      Weight: Capacity 650 lbs
      Width: 24" between arms | 31.75" Outside

    Technische specificatie
    • Unieke ref.Drive-Medical-11117N-1-Heavy-Duty-Bariatric-Folding-Commode
    • ProductfamilieCommode
    • ProductgroepFolding
    • TypeDocumentatie (alleen informatie)
    • Publicatiedatum2019-03-04
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPlastic
    • Ontworpen inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Toilettoebehoren
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • CSI MasterFormat 2014 Code11 73 00
    • CSI MasterFormat 2014 TitelPatient Care Equipment
    • OmniClass-nummer23-25 45 00
    • OmniClass-titelPatient Care Products