Publiceer je producten
Moderne Series - Wall Coverings

Moderne Series - Wall Coverings

Joined and finished by hand. Designed in Southern California.

Our Moderne Collection was born from a desire for flexibility—textures that could wrap flat and curved surfaces seamlessly and open design possibilities… In response, our artisans crafted links to join flutes together and bend inward and outward, transcending our traditional flat panel application of wall coverings. The varieties in dimension and style offer subtler and bolder fluting effects rooted in classical architecture, reimagined with modern lines and textures. 1 convex design and 3 concave designs in increasing widths are each offered in both flat panel and the flexible link version that can curve.

Neem contact op met DUCHATEAU

Specificatie
  • Moderne Panel Specs

    Set
    58" - 2 Pieces | 108" - 1 Piece

    Size
    Arque & Petite Courbe: 15" x 58" x 1-1/2"  |  15" x 108" x 1-1/2"

    Moyen Courbe: 16-1/4" x  58" x 1-9/16"  |  16-1/4" x 108" x 1-9/16"

    Grande Courbe: 15-3/4" x 58" x 1-9/16"  |  15-3/4 x 108" x 1-9/16"

    Thickness
    Arque: 1-1/2" (38.10 mm)

    Petite Courbe: 15/16" (23.81 mm)

    Moyen Courbe & Grande Courbe: 1-9/16" (39.68 mm)

    Coverage/Box
    Arque & Petite Courbe: 58" - 12.08 sf. (1.12 m2) | 108" - 11.25 sf. (1.04 m2)

    Moyen Courbe: 58" - 13.08 sf. (1.21 m2) | 108" - 12.18 sf. (1.13 m2)

    Grande Courbe: 58" - 12.68 sf. (1.17 m2) | 108" - 11.81 sf. (1.09 m2)

    Species
    Oak, Ash, Poplar, Walnut

    Grade
    Character

    Installation Methods
    Construction Adhesives & Screws

    Installation Direction
    Horizontal, Vertical

    Fire Resistant
    Optional "Class A Rating" Fire Retardant

    Surfaced Treatment
    Smooth

    Finish/Top Coat
    Lacquer

    ___________________

    Moderne Links Specs

    Set
    58" - 2 Pieces | 108" - 1 Piece

    Size
    Arque: 15" x 58" x 1-1/4" | 15" x 108" x 1-1/4"

    Petite Courbe: 15" x 58" x 3/4" | 15" x 108" x 3/4"

    Moyen Courbe & Grande Courbe: 14" x 58" x 1-3/8" | 14" x 108" x 1-3/8"

    Thickness

    Arque: 1-14" (31.75 mm)

    Petite Courbe: 3/4" (19.05 mm)

    Moyen Courbe & Grande Courbe: 1-3/8" (34.92 mm)

    Coverage/Box
    Arque & Petite Courbe: 58" - 12.08 sf. (1.12 m2)  |  108" - 11.25 sf. (1.04 m2)

    Moyen Courbe: 58" - 11.26 sf. (1.04 m2)  |  108" - 28.1 sf. (0.97 m2)

    Grande Courbe: 58" - 13.28 sf. (1.23 m2) | 108" - 12.37 sf. (1.14 m2)

    Species
    Oak, Ash, Poplar, Walnut

    Grade
    Character

    Installation Methods
    Construction Adhesives & Screws

    Installation Direction
    Horizontal, Vertical

    Fire Resistant
    Optional "Class A Rating" Fire Retardant

    Surfaced Treatment
    Smooth

    Finish/Top Coat
    Lacquer

Technische specificatie
  • Unieke ref.moderne-series
  • ProductfamilieWalls & Ceilings
  • ProductgroepWall Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-12-23
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
Classificatie
  • Categorie BIMobjectMuren - Wandafwerkingen
  • IFC-classificatieWall
  • Uniclass 2015-codeSs_25_45
  • Uniclass 2015-beschrijvingWall covering and finish systems
  • CSI MasterFormat 2014 Code07 42 23
  • CSI MasterFormat 2014 TitelWood Wall Panels
  • OmniClass-nummer23-15 13 19 15
  • OmniClass-titelWood Wall Panels

Beschikbaarheid regio

Noord Amerika
Canada
Verenigde Staten