Publiceer je producten
Portfolio Collection - Luxury Vinyl Plank

Portfolio Collection - Luxury Vinyl Plank

Our new Portfolio Collection of luxury vinyl offers 9” wide extra-long 71” planks, giving a grand foundation to any space. With sixteen unique plank designs and surface embossing that matches the visual grain pattern, you may not tell at first glance that it isn’t natural wood.

Neem contact op met DUCHATEAU

Specificatie
  • Wear Layer: 20 mil (0.5 mm)

    Width: 9” (228 mm)

    Length: 71” (1803 mm)

    Thickness: 8 mm

    Core: WPC

    Finish: Embossed-in-Register

    Installation: 5G® Click

    Warranty: 20-Year Residential | 10-Year Commercial

    Trim: Bullnose, Squarenose, Threshold, and T-Mold

    Coverage Per Box: 17.67 sq ft

    Weight Per Box: 27.74 lbs

Technische specificatie
  • Unieke ref.portfolio-collection
  • ProductfamilieFloors
  • ProductgroepHardwood Flooring
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-12-23
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVinyl
Classificatie
  • Categorie BIMobjectVloeren - Vinyl
  • IFC-classificatieFloor
  • Uniclass 2015-codeSs_30_20
  • Uniclass 2015-beschrijvingFlooring and decking systems
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitelResilient Flooring
  • OmniClass-nummer23-15 17 15
  • OmniClass-titelResilient Flooring

Beschikbaarheid regio

Noord Amerika
Canada
Verenigde Staten