Publiceer je producten
SMLrain water stand pipe with socket clamp coupling

SMLrain water stand pipe with socket clamp coupling

Cast iron pipe SML rain water
stand pipe with socket DN 100
Rain water stand pipe with socket.
Phosphated inside and outside, grey coat
on a PVC basis. Socket with integrated
EPDM sealing and socket hook for fixing.
After installation to be overpainted
with an alkyd or acrylic varnish with
corrosion protection.
Delivery and professional installation
as per Düker installation instructions.

Specificatie
    • Product name: SMLrain water stand pipe with socket
    • Area of application: rain water drainage
    • Type of connection: clamp coupling
    • Product classification: Düker SML pipe system
    • Product group: SML pipe system, cast iron drainage pipe system
    • Nominal diameter: DN 100
    • Nominal pressure: PN 0,5
    • Ø Da mm: 110
    • s mm: 3.50
    • Operating temp. °C: 70
    • Operating pressure mbar: 10000
    • Delivery form: Bar
    • Supply length mm: 1


Technische specificatie
  • Unieke ref.662230
  • ProductfamiliePlumbing / Pipes
  • ProductgroepPlumbing / Pipes
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-03-24
  • Editienummer1
  • Hoogte (mm)1000
  • Breedte (mm)153
  • Diepte (mm)133.99
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Buizen
  • IFC-classificatieObject